IESNA:LM-63-2002
[TEST]P942439
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24456
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3258.9 3005.1 2773.7 2558.2 2382.4 2307 2303.1 2342.7 2448.5 2673.2
3023.6 3433.4 3896.2 4403.8 4829.6 5214.3 5571.2 5966.5 6289.1 6635.5
7062.6 7344.2 7551.7 7818.8 8202.2 8979.6 10141.7 11605.2 12812.3 12652.3
10379.7 5566 1815.2 770.8 301.4 99.2 0
3258.9 3023.6 2793.6 2575.4 2399.6 2312.3 2313.6 2350.7 2455.1 2677.2
3021 3413.6 3877.7 4392 4819 5209 5558 5932.2 6269.3 6617
7036.1 7360 7583.5 7773.8 8170.5 8900.2 10005.5 11470.4 12762 12621.9
10576.6 5878 2087.6 802.5 337.1 120.3 0
3258.9 3031.5 2810.7 2601.9 2427.3 2328.2 2315 2338.8 2419.4 2590
2882.1 3274.8 3728.3 4213.5 4670.9 5082.1 5425.8 5740.5 6072.3 6450.4
6870.9 7324.3 7694.5 7981.4 8331.7 8925.4 9878.6 11314.4 12948.5 13604.2
12098.4 7854.5 3130.7 1398.8 617.4 220.8 0
3258.9 3027.6 2826.6 2630.9 2460.4 2361.2 2332.1 2349.3 2404.9 2530.5
2767.1 3102.9 3503.5 3941.1 4390.6 4861.3 5309.5 5686.3 6040.6 6428
6898.6 7369.3 7797.6 8182.4 8629.2 9188.5 10061 11486.2 13655.8 15790.9
15752.6 11630.3 5921.6 2796.2 1293 442.9 0
3258.9 3047.4 2864.9 2695.7 2541 2431.3 2390.3 2398.3 2440.6 2533.1
2701 2958.8 3303.9 3674.1 4064.1 4524.2 5059.6 5618.8 6113.3 6624.9
7119.4 7670.7 8252.4 8805.1 9423.8 10203.8 11302.5 12920.7 15505.4 18763
19933 15560.9 10111.3 5189.2 2247.5 699.4 0
3258.9 3044.8 2876.8 2707.6 2555.6 2440.6 2394.3 2404.9 2445.8 2535.7
2686.5 2937.7 3269.5 3634.4 4015.2 4464.7 5005.4 5573.9 6094.8 6630.2
7139.2 7689.2 8270.9 8854 9501.8 10306.9 11404.3 13001.3 15508 18692.9
19923.7 15794.9 10067.6 5108.5 2198.6 674.3 0
3258.9 3072.5 2920.5 2780.3 2648.1 2542.4 2488.2 2478.9 2518.6 2599.2
2728.8 2928.4 3182.2 3487.6 3865.8 4296.8 4857.3 5485.3 6171.5 6901.3
7635 8356.9 9037.7 9700.1 10400.8 11191.4 12083.8 13185.1 14597.1 15933.7
15115.3 10626.9 4554.6 1450.3 523.5 128.2 0
3258.9 3106.9 2986.6 2883.5 2785.6 2699.7 2644.2 2617.7 2634.9 2705
2818.7 2966.7 3162.4 3434.8 3806.3 4276.9 4840.1 5488 6191.3 6907.9
7590.1 8241.8 8861.9 9459.5 9997.6 10466.9 10835.8 11043.3 10871.5 9570.5
6084.2 2128.5 835.6 479.9 238 82 0
3258.9 3154.5 3073.8 3005.1 2944.3 2884.8 2847.8 2835.9 2847.8 2894
2972 3083.1 3248.4 3502.2 3840.6 4270.3 4789.9 5376.9 5975.8 6560.2
7098.2 7631 8072.6 8464 8750.8 8893.6 8840.7 8424.3 7283.3 4906.2
2029.4 871.3 596.3 419.1 268.4 116.3 0
3258.9 3200.8 3162.4 3134.7 3108.2 3088.4 3084.4 3101.6 3137.3 3202.1
3288 3401.7 3556.4 3790.4 4090.5 4485.8 4972.3 5521 6096.1 6693.7
7300.5 7899.4 8454.7 8933.3 9312.7 9460.8 9173.9 8068.7 5720.6 2580.7
1069.6 684.8 485.2 331.8 216.8 99.2 0
3258.9 3268.2 3273.5 3288 3303.9 3327.7 3363.4 3424.2 3507.5 3613.2
3749.4 3916 4147.4 4470 4891.7 5403.3 5982.4 6595.9 7233.1 7871.7
8504.9 9126.3 9710.7 10111.3 10189.3 9771.5 8662.3 6701.6 3877.7 1453
750.9 519.6 359.6 222.1 132.2 47.6 0
3258.9 3286.7 3310.5 3350.2 3384.5 3425.5 3481 3548.5 3642.3 3756
3892.2 4069.4 4303.4 4611.4 4984.2 5419.2 5896.5 6396.2 6914.5 7422.2
7907.4 8388.6 8797.1 9029.8 8929.3 8375.4 7259.5 5536.9 3155.8 1196.5
638.6 435 301.4 181.1 99.2 27.8 0
3258.9 3307.8 3356.8 3409.6 3467.8 3518.1 3586.8 3664.8 3746.8 3856.5
3978.1 4115.6 4294.1 4517.5 4778 5070.2 5388.8 5716.7 6052.5 6369.8
6667.2 6907.9 7032.1 6931.7 6524.5 5748.4 4676.2 3387.2 1923.6 883.1
538.1 380.8 269.7 175.8 104.4 35.7 0
3258.9 3333 3418.9 3507.5 3584.2 3643.7 3708.4 3758.7 3797 3834
3860.5 3880.3 3898.8 3908.1 3893.5 3828.7 3709.8 3565.7 3424.2 3216.6
2876.8 2441.9 2022.8 1673.8 1388.2 1162.1 986.3 848.8 732.4 633.3
532.8 445.5 362.2 271 173.2 63.5 0
3258.9 3370 3479.7 3586.8 3659.5 3707.1 3732.2 3741.5 3721.7 3687.3
3637 3563 3442.7 3286.7 3091 2874.2 2662.7 2460.4 2260.8 2059.8
1856.2 1671.1 1512.5 1356.5 1220.3 1101.3 1002.1 916.2 832.9 749.6
651.8 557.9 449.5 335.8 197 78 0
3258.9 3401.7 3539.2 3637 3697.9 3717.7 3705.8 3684.6 3635.7 3565.7
3450.6 3270.8 3064.6 2867.6 2715.6 2590 2449.8 2288.5 2123.3 1968.6
1843 1775.6 1677.7 1542.9 1414.6 1298.3 1180.6 1065.6 963.8 866
753.6 630.6 487.8 345.1 201 96.5 0
3258.9 3428.2 3574.9 3666.1 3699.2 3688.6 3668.8 3623.8 3543.2 3417.6
3251 3073.8 2913.9 2773.7 2640.2 2509.3 2370.5 2223.7 2095.5 1999
1969.9 1962 1894.5 1783.5 1663.2 1540.2 1392.2 1246.7 1111.9 998.2
887.1 764.2 642.5 495.8 346.4 179.8 0
3258.9 3455.9 3606.6 3687.3 3693.9 3666.1 3630.4 3561.7 3437.4 3285.4
3149.2 3036.8 2916.5 2776.4 2620.4 2467 2307 2156.3 2017.5 1938.2
1911.7 1877.4 1836.4 1766.3 1644.7 1523 1417.3 1319.4 1244.1 1160.8
1056.3 945.3 825 683.5 535.4 318.6 0
3258.9 3473.1 3622.5 3682 3675.4 3634.4 3578.9 3483.7 3342.2 3215.3
3126.7 3040.8 2933.7 2794.9 2625.7 2431.3 2239.6 2058.5 1899.8 1829.8
1755.7 1705.5 1646 1519.1 1393.5 1297 1216.3 1158.1 1111.9 1039.2
967.8 859.4 737.7 618.7 478.6 284.2 0
3258.9 3479.7 3637 3687.3 3666.1 3622.5 3552.4 3429.5 3292 3190.2
3114.8 3036.8 2936.3 2808.1 2629.6 2410.2 2168.2 1951.4 1783.5 1700.2
1607.6 1524.4 1406.7 1266.6 1159.5 1077.5 1012.7 958.5 900.3 832.9
782.7 678.2 552.6 452.2 347.7 174.5 0
3258.9 3499.5 3647.6 3689.9 3667.5 3617.2 3531.3 3407 3269.5 3174.3
3102.9 3017 2923.1 2785.6 2608.5 2390.3 2141.8 1897.2 1714.7 1591.8
1468.8 1378.9 1252 1147.6 1047.1 969.1 906.9 858 817 770.8
814.4 675.6 515.6 394 292.2 121.6 0
3258.9 3498.2 3650.3 3693.9 3670.1 3614.6 3537.9 3408.3 3266.9 3177
3102.9 3021 2929.7 2796.2 2623 2403.5 2153.7 1903.8 1709.4 1579.9
1456.9 1363.1 1238.8 1131.7 1031.2 951.9 889.8 842.2 806.5 760.2
840.8 622.7 493.1 396.6 294.8 121.6 0
